Swivel Castors 125 mm
Forma, 6940UFP125P33 grey
Swivel castor, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 125 mm |
Wheel width | 18 mm |
Size of Plate | 92 x 62 mm |
Technical data
Wheel diameter
125 mm
Wheel width
18 mm
Size of Plate
92 x 62 mm
Plate hole centres
73 x 43 mm
Plate hole
9 mm
Offset
41 mm
Overall height
180 mm
Load capacity
125 kg
Temperature
- 18 / + 120 °C
Swivel Radius
109 mm
Hardness of tread
60 A Shore
Housing
Swivel Castors