Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 125 mm |
Wheel width | 20 mm |
Centre hole | 13 mm |
Technical data
Wheel diameter
125 mm
Wheel width
20 mm
Centre hole
13 mm
Offset
40 mm
Swivel Interference
218 mm
Overall height
143 mm
Load capacity
130 kg
Temperature
- 10 / + 40 °C
Standard
EN_12530
Weight
0.051 kg
Dome-Ø
52 mm
Swivel Radius
109 mm
Hardness of tread
A 92 Shore
Stainless
No
Electrical conductivity
Yes
Housing
Swivel Castors
Accessories
Versions
Castors
5947XSP125P30-13 RAL9002 nc
Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, bol...
Castors
5941XSP125P30-13 RAL9002
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel...
Castors
594CXSP125P30-13 RAL9002
Combined swivel castor with wheel brake and directional lock function, housing made of Polyamide, precision ball bearing...