Swivel Castors 100 mm
Stainless, Conductive
Levina, 5380XSC100P50

EAN:
4031582359541

Swivel castor, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball bearing swivel head, plate fitting. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing, stainless

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Size of Plate 77 x 67 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Size of Plate

77 x 67 mm

Plate hole centres

61,5/56 x 51,5/46,5 mm

Plate hole

8,5 mm

Offset

36 mm

Swivel Interference

172 mm

Overall height

137 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Swivel Radius

86 mm

Hardness of tread

A 91 Shore

Stainless

Yes

Electrical conductivity

Yes

Housing

Swivel Castors

Versions

Castors

5387XSC100P50

Swivel castor with total lock, tail end of castor, housing made from high grade synthetic materials with metal parts mad...

Castors

5381XSC100P50

Swivel castor with directional lock, housing made from high grade synthetic materials with metal parts made of Stainless...

Login


Registered customers




New customers

Registration