Swivel Castors 100 mm
Conductive
Linea, 5940XSP100P30-11 RAL9002

EAN:
4031582351873

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 20 mm
Centre hole 11 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

20 mm

Centre hole

11 mm

Offset

32 mm

Swivel Interference

180 mm

Overall height

118 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.631 kg

Dome-Ø

52 mm

Swivel Radius

90 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Castors

Accessories

Accessory

5940-CAP

 

Versions

Castors

5947XSP100P30-11 RAL9002 nc

Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, bol...

Castors

5941XSP100P30-11 RAL9002

Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel...

Login


Registered customers




New customers

Registration