Swivel Castors with wheel or directional lock 150 mm
Forma, 694CUFP150P33 grey
Combined swivel castor with wheel brake and directional lock function, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 150 mm |
Wheel width | 18 mm |
Size of Plate | 92 x 64 mm |
Technical data
Wheel diameter
150 mm
Wheel width
18 mm
Size of Plate
92 x 64 mm
Plate hole centres
73 x 45/43 mm
Plate hole
10.7 x 9.5 mm
Offset
57 mm
Overall height
176 mm
Load capacity
135 kg
Temperature
- 18 / + 120 °C
Swivel Radius
137 mm
Hardness of tread
60 A Shore
Housing
Swivel Castors with wheel or directional lock