Swivel Castors with wheel brake 55 mm
Anika, 5925UAI055L51-10 Dom18

EAN:
4031582459913

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 55 mm
Wheel width 11 mm
Centre hole 10 mm
Further technical data

Technical data

Wheel diameter

55 mm

Wheel width

11 mm

Centre hole

10 mm

Offset

17 mm

Swivel Interference

128 mm

Overall height

57 mm

Load capacity

40 kg

Temperature

- 10 / + 40 °C

Standard

EN_12528

Weight

0.71 kg

Dome-Ø

18 mm

Swivel Radius

64 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Accessories

Accessory

P41-38x38 / 10

plate fitting

Accessory

P41-65x65 / 10

plate fitting

Accessory

S70-10x15 / 10

threaded stem with hexagon neck

Accessory

S70-10x25 / 10

threaded stem with hexagon neck

Accessory

S70-10x35 / 10

threaded stem with hexagon neck

Accessory

S70-10x50 / 10

threaded stem with hexagon neck

Accessory

S73-10x78 / 10

threaded stem with round neck, riveted

Accessory

B10-11x30 / 10

stem with circlip

Accessory

B10-10x22 / 10

stem with circlip

Accessory

B10-11x20 / 10

stem with circlip

Accessory

S70-8x15 / 10

threaded stem with hexagon neck

Accessory

P41-42x42 / 10

plate fitting

Accessory

B11-10x33 / 10

stem with circlip

Accessory

P40-60x60 / 10

plate fitting

Versions

Castors

5920UAI055L51-10

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane,...

Login


Registered customers




New customers

Registration