Swivel Castors with wheel brake 50 mm
Stainless,
Agila, 7475PJO050P30-12,3

EAN:
4031582350951

Swivel castor with wheel brake, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, brake pedal made of Polyamide, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 19 mm
Centre hole 12,3 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

19 mm

Centre hole

12,3 mm

Offset

24 mm

Swivel Interference

140 mm

Overall height

69 mm

Load capacity

40 kg

Temperature

- 20 / + 60 °C

Standard

EN_12530

Weight

0.165 kg

Dome-Ø

41 mm

Swivel Radius

70 mm

Hardness of tread

A 87 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Login


Registered customers




New customers

Registration