Wheels
PJI050x19-Ø6
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
Swivel castor with wheel brake, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, brake pedal made of Polyamide, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 50 mm |
Wheel width | 19 mm |
Size of Plate | 60 x 60 mm |
Wheel diameter
50 mm
Wheel width
19 mm
Size of Plate
60 x 60 mm
Plate hole centres
48/38 x 48/38 mm
Plate hole
6,3 mm
Offset
24 mm
Swivel Interference
140 mm
Overall height
69 mm
Load capacity
50 kg
Temperature
- 20 / + 60 °C
Standard
EN_12530
Weight
0.203 kg
Dome-Ø
41 mm
Swivel Radius
70 mm
Hardness of tread
A 87 Shore
Stainless
Yes
Electrical conductivity
No
Housing
Swivel Castors with wheel brake
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
Swivel castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, plate fitting. Wh...