Swivel Castors with wheel brake 160 mm
Stora, 3875ZJJ160P30-14,5 LEFT

EAN:
4031582398007

Walkway Castor with automatic side brake for moving walkways, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, flanged wheel with one ball race, left and right hand design, wheel axle with nut, Wheel centre made of plastic, Tread: TENTEprene (thermoplastic rubber), with threadguards, roller bearing. Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. Hint: Load capacity 160 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 40 mm
Centre hole 15 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

40 mm

Centre hole

15 mm

Offset

55 mm

Swivel Interference

123 mm

Overall height

186 mm

Load capacity

160 kg

Temperature

- 20 / + 60 °C

Standard

EN_12532

Weight

2 kg

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Login


Registered customers




New customers

Registration