Swivel Castors with wheel brake 125 mm
Stora, 2875ZAP125P30-13 RIGHT

EAN:
4031582324365

Walkway Castor with automatic side brake for moving walkways, flanged wheel with one ball race, left and right hand design, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, Wheel centre made of plastic, Tread: Polyurethane, with threadguards, precision ball bearing. Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. Hint: Load capacity 100 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors. Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Centre hole 13 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Centre hole

13 mm

Offset

40 mm

Swivel Interference

205 mm

Overall height

153 mm

Load capacity

100 kg

Temperature

- 20 / + 60 °C

Standard

EN_12530

Weight

0.885 kg

Dome-Ø

65 mm

Swivel Radius

103 mm

Hardness of tread

D 40 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Login


Registered customers




New customers

Registration