Swivel Castors with total lock 75 mm
Stainless,
Agila, 7477PJC075P30-12,3

EAN:
4031582351323

Swivel castor with total lock, tail end of castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, zinc-die-casted chrome-plated brake pedal, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, precision ball bearing, stainless

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 25 mm
Centre hole 12,3 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

25 mm

Centre hole

12,3 mm

Offset

24 mm

Swivel Interference

162 mm

Overall height

100 mm

Load capacity

75 kg

Temperature

- 20 / + 60 °C

Standard

EN 12530

Weight

0.313 kg

Dome-Ø

43 mm

Swivel Radius

81 mm

Hardness of tread

A 87 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Castors with total lock

Login


Registered customers




New customers

Registration