Swivel Castors with total lock 150 mm
Stainless, Conductive
Agila, 7477XSC150P30-13

EAN:
4031582349610

Swivel castor with total lock, tail end of castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, zinc-die-casted chrome-plated brake pedal, bolt hole. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing, stainless

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 150 mm
Wheel width 32 mm
Centre hole 13 mm
Further technical data

Technical data

Wheel diameter

150 mm

Wheel width

32 mm

Centre hole

13 mm

Offset

36 mm

Swivel Interference

262 mm

Overall height

183 mm

Load capacity

100 kg

Temperature

- 25 / + 60 °C

Standard

EN_12530

Weight

1 kg

Dome-Ø

60 mm

Swivel Radius

131 mm

Hardness of tread

A 91 Shore

Stainless

Yes

Electrical conductivity

Yes

Housing

Swivel Castors with total lock

Accessories

Wheels

PJO125x32-Ø12

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Versions

Castors

7470XSC150P30-13

Swivel castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel ...

Login


Registered customers




New customers

Registration