Swivel Castors with total lock 125 mm
Forma, 6947UFP125P33 grey

EAN:
4031582476477

Swivel castor with total lock, tail end of castor, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 18 mm
Size of Plate 92 x 64 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

18 mm

Size of Plate

92 x 64 mm

Plate hole centres

73 x 45/43 mm

Plate hole

10.7 x 9.5 mm

Offset

41 mm

Overall height

166 mm

Load capacity

125 kg

Temperature

- 18 / + 120 °C

Swivel Radius

109 mm

Hardness of tread

60 A Shore

Housing

Swivel Castors with total lock

Login


Registered customers




New customers

Registration