Swivel Castors with total lock 100 mm
Stainless,
Levina, 5387UAC100P30-13

EAN:
4031582369137

Swivel castor with total lock, tail end of castor, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball bearing swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stainless, washable Hint: These castors are also with grey locking lever available.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Centre hole 13 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Centre hole

13 mm

Offset

36 mm

Swivel Interference

196 mm

Overall height

137 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Swivel Radius

98 mm

Hardness of tread

D 40 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Castors with total lock

Versions

Castors

5381UAC100P30-13

Swivel castor with directional lock, housing made from high grade synthetic materials with metal parts made of Stainless...

Login


Registered customers




New customers

Registration