Swivel Castors with total lock 100 mm
Stainless, Conductive
Levina, 5387XSC100R05-18x62

EAN:
4031582359695

Swivel castor with total lock, tail end of castor, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing, stainless Hint: These castors are also with grey locking lever available.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Bolt-Ø 18 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Bolt-Ø

18 mm

Bolt length

62 mm

Offset

36 mm

Swivel Interference

196 mm

Overall height

137 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Swivel Radius

98 mm

Hardness of tread

A 91 Shore

Stainless

Yes

Electrical conductivity

Yes

Housing

Swivel Castors with total lock

Versions

Castors

5380XSC100R05-18x62

Swivel castor, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball be...

Castors

5381XSC100R05-18x62

Swivel castor with directional lock, housing made from high grade synthetic materials with metal parts made of Stainless...

Login


Registered customers




New customers

Registration