Swivel Castors with total lock 100 mm
Stainless, Conductive
Agila, 7477XSC100P50
Swivel castor with total lock, tail end of castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, zinc-die-casted chrome-plated brake pedal, plate fitting. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing, stainless
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 100 mm |
Wheel width | 32 mm |
Size of Plate | 77 x 67 mm |
Technical data
Wheel diameter
100 mm
Wheel width
32 mm
Size of Plate
77 x 67 mm
Plate hole centres
61,5/56 x 51,5/46,5 mm
Plate hole
8,5 mm
Offset
44 mm
Swivel Interference
262 mm
Overall height
135 mm
Load capacity
100 kg
Temperature
- 25 / - 25 °C
Standard
EN_12530
Weight
0.769 kg
Dome-Ø
60 mm
Swivel Radius
131 mm
Hardness of tread
A 91 Shore
Stainless
Yes
Electrical conductivity
Yes
Housing
Swivel Castors with total lock
Accessories
Versions
Castors
7470XSC100P50
Swivel castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, plate fitting. Wh...
Castors
7478XSC100P50
Fixed castor, Fork made of Stainless Steel, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, electric...