Castors
5946UAP125R36-32S30 CC R9002
Swivel castor with central total lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam h...
Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing Housing with integrated cable catcher made of Polyethylene.
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 125 mm |
Wheel width | 15 mm |
Bolt-Ø | 32 mm |
Wheel diameter
125 mm
Wheel width
15 mm
Bolt-Ø
32 mm
Bolt length
50 mm
Offset
40 mm
Swivel Interference
216 mm
Overall height
130 mm
Load capacity
150 kg
Temperature
- 10 / + 40 °C
Standard
EN_12531
Weight
0.875 kg
Dome-Ø
46 mm
Swivel Radius
108 mm
Hardness of tread
D 42 Shore
Stainless
No
Electrical conductivity
No
Housing
Swivel Castors with central, total or directional lock
Swivel castor with central total lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam h...