Swivel Castors with central, total or directional lock 125 mm
Forma, 6944UFP125P33 L1-L30 grey

EAN:
4031582476408

Swivel castor with central, total lock and central directional lock, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 18 mm
Size of Plate 92 x 64 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

18 mm

Size of Plate

92 x 64 mm

Plate hole centres

73 x 43 mm

Plate hole

8 mm

Offset

41 mm

Overall height

180 mm

Load capacity

125 kg

Temperature

- 18 / + 120 °C

Swivel Radius

109 mm

Hardness of tread

60 A Shore

Housing

Swivel Castors with central, total or directional lock

Login


Registered customers




New customers

Registration