Swivel Castors with central , total lock 200 mm
Stainless,
8476PID200P67

EAN:
4031582381771

Swivel castor with central total lock, Housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, plate fitting with integrated central lock. Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing made of stainless steel

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 46 mm
Size of Plate 176 x 112 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

46 mm

Size of Plate

176 x 112 mm

Plate hole centres

105 x 77.5 mm

Plate hole

13 mm

Offset

55 mm

Swivel Interference

310 mm

Overall height

240 mm

Load capacity

205 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Weight

3 kg

Swivel Radius

155 mm

Hardness of tread

A 74 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Castors with central , total lock

Login


Registered customers




New customers

Registration