Swivel Castors with central , total lock 200 mm
Alpha, 3476PXU200P69 L0-13

EAN:
4031582359794

The locking mechanism is activated through the cam via a lever. The lever reverses automatically to the base position. Cam bore parallel to the long side of plate, SW 13 mmSwivel castor with central total lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting with integrated central lock. Wheel centre made of Polypropylene, Tread: solid rubber, black, with synthetic plain bearing Hint: The brake pedal is attached to the mounting plate. The swivel mechanism is independent of the mounting plate. Therefore the break pedal is always in the same position.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 50 mm
Size of Plate 137 x 105 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

50 mm

Size of Plate

137 x 105 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Offset

55 mm

Swivel Interference

310 mm

Overall height

240 mm

Load capacity

205 kg

Temperature

- 20 / + 60 °C

Standard

EN_12532

Weight

3 kg

Swivel Radius

155 mm

Hardness of tread

A 85 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with central , total lock

Accessories

Wheels

PVO200x50-Ø20

Wheel centre made of Polypropylene, Tread: solid rubber, black, plain bearing

Login


Registered customers




New customers

Registration