Fixed Castors 200 mm
Stainless,
849DUFX200P67

EAN:
4031582380804

Fixed castor with automatic locking system, central lock, Fork made of Stainless Steel, wheel axle with nut, plate fitting with integrated central lock. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, precision ball bearing, sealed

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 46 mm
Size of Plate 137 x 115 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

46 mm

Size of Plate

137 x 115 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Overall height

240 mm

Load capacity

350 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Weight

2 kg

Dome-Ø

115 mm

Hardness of tread

A 63 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Fixed Castors

Accessories

Wheels

UEP160x46-Ø12

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing

Versions

Castors

8470UFX160P63

Swivel castor, Housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, plate fitting. Wh...

Castors

8477UFX160P63

Swivel castor with total lock, tail end of castor, Housing made of Stainless Steel, double ball bearing swivel head, whe...

Login


Registered customers




New customers

Registration