Fixed Castors 160 mm
Stainless,
849DUFX160P67

EAN:
4031582380798

Fixed castor with automatic locking system, central lock, Fork made of Stainless Steel, wheel axle with nut, plate fitting with integrated central lock. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, precision ball bearing, sealed

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 46 mm
Size of Plate 137 x 115 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

46 mm

Size of Plate

137 x 115 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Overall height

200 mm

Load capacity

300 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Weight

2 kg

Dome-Ø

115 mm

Hardness of tread

A 63 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Fixed Castors

Login


Registered customers




New customers

Registration