Fixed castors with automatic locking function 200 mm
Alpha, 349DUFP200P67
Fixed castor with automatic locking system, central lock, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting with integrated central lock. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 200 mm |
Wheel width | 46 mm |
Size of Plate | 137 x 115 mm |
Technical data
Wheel diameter
200 mm
Wheel width
46 mm
Size of Plate
137 x 115 mm
Plate hole centres
105 x 80/75 mm
Plate hole
11 mm
Overall height
240 mm
Load capacity
350 kg
Temperature
- 20 / + 80 °C
Standard
EN_12532
Weight
2 kg
Dome-Ø
115 mm
Hardness of tread
A 63 Shore
Stainless
No
Electrical conductivity
No
Housing
Fixed castors with automatic locking function