Fixed castors with automatic locking function 160 mm
349DUFP160P67

EAN:
4031582380712

Fixed castor with automatic locking system, central lock, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting with integrated central lock. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 46 mm
Size of Plate 137 x 115 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

46 mm

Size of Plate

137 x 115 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Overall height

200 mm

Load capacity

300 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Weight

2 kg

Dome-Ø

115 mm

Hardness of tread

A 63 Shore

Stainless

No

Electrical conductivity

No

Housing

Fixed castors with automatic locking function

Accessories

Wheels

UER160x46-Ø20

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing

Login


Registered customers




New customers

Registration