Swivel Castors with total lock 200 mm
Delta, 3642ITP200P63 Flat

EAN:
4031582337433
Order number:
00833704
Stock program:
This article is ready for dispatch within 24 hours

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel head, sealed, wheel axle with nut, plate fitting. Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 50 mm
Size of Plate 137 x 105 mm
Further technical data

€149.70

per piece plus VAT

Quantity

Technical data

Wheel diameter

200 mm

Wheel width

50 mm

Size of Plate

137 x 105 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Offset

55 mm

Swivel Interference

310 mm

Overall height

250 mm

Load capacity

600 kg

Temperature

- 10 / + 60 °C

Standard

EN_12532

Weight

4 kg

Dome-Ø

94 mm

Swivel Radius

155 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with total lock

Accessories

Wheels

ITP200x50-Ø20 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Accessory

Foot Protection Ø200

Flexible foot protection for maximum occupational safety; suitable for use with our 3640, 4680, 9650 and 9680 housing ra...

Versions

Castors

3640ITP200P63 Flat

Swivel castor, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel h...

Castors

3641ITP200P63 Flat

Swivel castor with directional lock, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision...

Castors

3648ITP200P63 Flat

Fixed castor, Fork made of heavy pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting....

Login


Registered customers




New customers

Registration