Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polyamide body with a 200 mm diameter and a 50 mm wide polyurethane injected tread, providing excellent durability and grip across varied surfaces. The hub measures 60 mm in length, whilst the axle incorporates a 20 mm hole diameter for secure mounting. Equipped with a precision ball bearing for smooth rotation, the wheel delivers a static load capacity of 1000 kg. For dynamic applications, it supports 400 kg at 6 km/h or 500 kg at 4 km/h, making it suitable for both high-speed and heavy-load operational requirements in professional industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAP200x50-Ø20 HL60 BURDEOS
EAN
4031582442595
Core attributes
Type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity at 6 km/h
400 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
1.2 kg
Product Name
Maxtech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
60 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Axle Hole Diameter
20 mm
Hub Length
60 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.