Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 160 mm diameter with a 46 mm wide elastic tyre in black vulcanised rubber that provides excellent grip and noise reduction. The wheel body is constructed from durable polyamide, whilst the hub measures 58 mm in length and accommodates a 20 mm axle hole diameter, ensuring compatibility with standard castor assemblies. Supported by a robust roller bearing, this wheel delivers a static load capacity of 600 kg and a dynamic load capacity of 300 kg at speeds up to 4 km/h, making it suitable for a diverse range of applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UER160x46-Ø20 HL58
EAN
4031582442885
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.77 kg
Product Name
Elastech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, black, vulcanized
Axle Hole Diameter
20 mm
Hub Length
58 mm
Tread width
46 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.