Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 125 mm and tread width of 40 mm. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 200 kg at 4 km/h operating speed and a static load capacity of 400 kg. This wheel is specifically designed for castor applications in roll cages, store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POR125x40-Ø12 HL44,4 RAL9011
EAN
4031582411034
Core attributes
Type
Wheel
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.2 kg
Product name
Basetech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
40 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.