Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced durability. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst utilising a plain bearing system for reliable performance. The wheel diameter measures 125 mm with an overall height of 155 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UAO125P30-13 BURDEOS
EAN
4031582439946
Core attributes
Type
Swivel castor with total lock
Overall width
84 mm
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
155 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
1.1 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
242 mm
Offset
40 mm
Swivel radius
121 mm
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
30 mm
Diameter
125 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 80 mm
Maxtech
UAR 080x38-Ø12 HL44,4 7001/7015

The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread, measuring 80mm in diameter with a 38mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load capacity of 300kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.

80 mm
Medium Duty | 150 - 500 kg
80 mm
Medium Duty | 150 - 500 kg
Skip product gallery

Crossselling

Swivel castor 80 mm
Alpha
3470UAR080P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent durability and floor protection, whilst the roller bearing ensures efficient rotation with minimal friction. With an 80mm wheel diameter, the castor has an overall height of 108mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load capacity of 300kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

80 mm
Medium Duty | 150 - 500 kg
108 mm
80 mm
Medium Duty | 150 - 500 kg
108 mm
Fixed castor 80 mm
Alpha
3478UAR080P62

The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering excellent wear resistance and smooth operation, whilst the roller bearing system ensures reliable performance and extended service life. With a wheel diameter of 80 mm and an overall height of 108 mm, this castor offers compact dimensions suitable for space-constrained applications. The dynamic load capacity is rated at 150 kg at speeds up to 4 km/h, with a static load capacity of 300 kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

80 mm
Medium Duty | 150 - 500 kg
108 mm
80 mm
Medium Duty | 150 - 500 kg
108 mm