Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila fixed castor features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability in industrial environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent floor protection and quiet operation, whilst the plain bearing system delivers reliable rotational performance. The wheel diameter measures 75 mm, contributing to smooth movement across various surface types. The overall height of the castor assembly is 100 mm, making it suitable for standard equipment applications. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, providing versatile performance for medium-duty industrial and commercial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478PJH075P40
EAN
4031582452655
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall height
100 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.2 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
6.3 mm
Plate hole length (Maximum)
48 mm
Plate hole length (Minimum)
40 mm
Plate hole width (Maximum)
48 mm
Plate hole width (Minimum)
40 mm
Plate length
67 mm
Plate width
60 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Crossselling

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470PJH075P40

The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

75 mm
Light Duty | < 150 kg
100 mm
75 mm
Light Duty | < 150 kg
100 mm