Fixed castor 100 mm
Alpha
Order number:
990001363
EAN:
4031582306323
Product number:
3478DVJ100P62
- Non-hazardous materials
- Tested quality
- Uninterrupted use
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed f...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material ensuring robust performance in demanding environments. The wheel incorporates a sheet steel body with solid rubber, black tread material and roller bearing for smooth operation, measuring 100 mm in diameter. The overall height of the castor assembly is 128 mm. Load specifications include a dynamic capacity of 70 kg at speeds up to 4 km/h and a static load capacity of 140 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.