Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech air wheel features a 260mm diameter with an 85mm tread width and 74mm hub length, constructed from polypropylene body material with a pneumatic tyre block profile tread and roller bearing system. The axle hole diameter measures 25mm for secure mounting. This wheel delivers reliable performance with a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 150kg, making it suitable for demanding castor applications requiring smooth operation and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PQR260x85-Ø25 HL74 2PR
EAN
4031582321081
Core attributes
Type
Wheel
Load capacity at 3 km/h
150 kg
Load capacity Static
150 kg
Overall weight
1.04 kg
Product name
Puretech air
Electric conductive
Stainless
Wheel
Hardness of tread (A)
55 Shore A
Body material
Polypropylene
Tread material
Pneumatic tyre, block profile
Axle hole diameter
25 mm
Hub length
74 mm
Tread width
85 mm
Diameter
260 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.