Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Alpha stainless swivel castor has a bolt hole fitting with a housing made of heavy stainless steel containing two ball races for the swivel bearing. The wheel body is made of polyamide with an identical polyamide tread material. The wheel uses a stainless roller bearing and has a diameter of 100 mm. The overall height of the castor is 128 mm. At 4 km/h, the castor has a load capacity of 150 kg and a static load capacity of 300 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UOD100P30-11
EAN
4031582377163
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.75 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
182 mm
Offset
41 mm
Swivel radius
91 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
36 mm
Diameter
100 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Crossselling

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Alpha stainless
8477UOD100P30-11

The Alpha stainless swivel castor with total lock and bolt hole fitting has a housing made of stainless steel (heavy). It features a two ball races swivel bearing and a polyamide wheel body with an identical polyamide tread material. The wheel uses a stainless roller bearing and has a diameter of 100 mm. The overall height of the castor is 128 mm. At 4 km/h, the swivel castor has a load capacity of 150 kg. Under static load conditions, the load capacity is 300 kg.

100 mm
Medium Duty | 150 - 500 kg
128 mm
100 mm
Medium Duty | 150 - 500 kg
128 mm