Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

Integral twin load: strong when things get heavy

Heavy medical applications need mobility that that is always reliable. Integral twin load combines high torsional rigidity with a load capacity of up to 250 kg per castor.
Heavy load? Completely irrelephant

Integral twin load: strong when things get heavy

Heavy load?
Completely irrelephant

AI generated
Heavy medical applications need mobility that that is always reliable. Integral twin load combines high torsional rigidity with a load capacity of up to 250 kg per castor. The twin-wheel castor provides reliable stability, for example on operating tables, surgical robots and bariatric beds.

Key Facts and Figures

  • Load capacity of up to 250 kg per castor
  • High torsional rigidity for stability and secure positioning – even under lateral load
  • Reinforced, welded steel housing
  • Central locking with total and directional locking
  • Quiet and easy actuation as an additional comfort advantage
  • Wheel diameter 150 mm

Get in touch

(anchor link to contact form)

Developed for applications with weight. And responsibility.

Whether in the operating theatre, intensive care or specialised medical areas: heavy applications such as operating tables, surgical robots and bariatric beds need to move reliably and precisely – and stand securely at the decisive moment. This is exactly what Integral twin load was developed for. The high torsional rigidity of the twin wheel castor supports stable positioning, while the load capacity of up to 250 kg per castor creates additional reserves for healthcare and medical technology applications with heavy loads.

Strong in motion. Stable at rest. 

The performance of Integral twin load is based on a consistently reinforced design. A welded steel housing, precision bearings and a wheel variant designed for high loads provide the basis for a load capacity of up to 250 kg per castor and torsional rigidity that keeps heavy medical applications securely in place.

High load capacity for heavy medical applications

  • Load capacity of up to 250 kg per castor – designed for applications with heavy loads such as operating tables, surgical robots or bariatric beds. 
  • Reinforced, welded steel housing – for a particularly resilient design under high loads. 
  • Maxtech load wheel – a wheel variant specially designed for high load capacity. 
  • Two stainless steel precision ball bearings in the wheel – for stable force absorption and reliable performance. 
  • Tested load capacity in accordance with DIN EN 12531 – for reliable technical design of demanding applications.

High torsional rigidity for secure positioning

  • Reinforced, welded steel housing – increases the castor’s stability against lateral forces and torsion. 
  • Double precision ball bearing in the swivel head – supports stable guidance of the castor even under high load. 
  • Double precision ball bearing in the wheel – ensures additional stability during force transmission. 
  • Central locking with total and directional locking – supports controlled positioning and safe use in everyday clinical practice.

Comfortable to handle. Reliable in clinical use.

Although load capacity and torsional rigidity are the focus for Integral twin load, it remains part of the proven Integral twin castor family. The twin-wheel castor combines high stability with comfortable handling, optimised manoeuvrability and well-designed system integration. At the same time, it meets key requirements in everyday clinical practice – from user-friendly central locking and quiet, easy actuation to easy-to-clean surfaces and chemical-resistant components.

What does torsional rigidity mean?

Torsional rigidity describes how stable a castor remains against twisting. This is particularly important when lateral forces, rotary movements or unevenly distributed loads act on a heavy application.

Handling and integration

  • Twin-wheel castor with high manoeuvrability thanks to differential action
  • User-friendly central locking via an operating lever
  • Up to three switching positions: directional locking, total locking or complete mobility
  • Adjustable switching forces: soft, standard or hard 

Everyday clinical practice and cleaning 

  • Quiet and easy actuation with very low operating forces
  • Smooth surfaces for easy and fast cleaning
  • Chemical-resistant components for use in clinical environments 

Quality and design 

  • TÜV-certified performance standard and tested quality
  • Colours can be adapted to the product design of the application 
Integral and Integral twin product brochures

Talk to us about your application

Whether operating table, surgical robot, bariatric bed or customised medical technology application: our experts support you in selecting, configuring and integrating the right mobility solution.

Talk to us about your application
Fields marked with asterisks (*) are required.

Frequently Asked Questions

Integral twin load is suitable for heavy medical applications where high load capacity, stability and secure positioning are essential. Typical examples include operating tables, surgical robots, bariatric beds, intensive care beds with additional equipment and medical devices with heavy loads.
Integral twin load carries up to 250 kg per castor. This gives it additional reserves for applications where weight, stability and reliable mobility need to work together.
Torsional rigidity describes how well a castor remains stable against twisting. This is important when lateral forces, rotary movements or unevenly distributed loads occur – for example in heavy medical applications.
The stability comes from the reinforced design: a welded steel housing, double precision ball bearings in the swivel head and in the wheel.
It combines high load capacity with the proven advantages of the Integral twin castor family: good manoeuvrability, user-friendly central locking, quiet and easy actuation as well as easy-to-clean and chemical-resistant components.