Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing with spacer tube delivers consistent rolling performance. With a 65mm wheel diameter, the castor achieves an overall height of 68mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg, making it ideal for anesthesia carts, bedside tables, medical imaging equipment, catering systems, computers on wheels, dialysis carts, furniture applications, media units, medication trolleys, nursing equipment, office chairs, ultrasound devices, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5925PJI065L51-10
EAN
4031582403954
Core attributes
Type
Swivel castor with wheel brake
Overall width
46 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
68 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.1 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
134 mm
Swivel radius
67 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
13.9 mm
Diameter
65 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Skip product gallery

Matching Products

Linea light
Linea light
5920PJI065L51-10

The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for consistent rolling performance. With a wheel diameter of 65 mm, the castor has an overall height of 68 mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it ideal for applications including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts across hospitals, nursing homes, and retirement facilities.

65 mm
68 mm
40 kg
65 mm
68 mm
40 kg
Linea light
Linea light
5925PJI065L51-10 KICK PEDAL

The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for consistent performance. The 65mm diameter wheel provides excellent manoeuvrability whilst maintaining stability during operation. With an overall height of 68mm, this compact castor offers space-efficient installation. The unit delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it ideal for medical equipment including anaesthesia carts, bedside tables, dialysis carts, medication trolleys, office furniture, cleaning carts, and various hospital applications where reliable mobility and braking control are essential.

65 mm
68 mm
40 kg
65 mm
68 mm
40 kg
Skip product gallery

Matching Products

Linea light
Linea light
5920PJI065L51-10

The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for consistent rolling performance. With a wheel diameter of 65 mm, the castor has an overall height of 68 mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it ideal for applications including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts across hospitals, nursing homes, and retirement facilities.

65 mm
68 mm
40 kg
65 mm
68 mm
40 kg
Linea light
Linea light
5925PJI065L51-10 KICK PEDAL

The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for consistent performance. The 65mm diameter wheel provides excellent manoeuvrability whilst maintaining stability during operation. With an overall height of 68mm, this compact castor offers space-efficient installation. The unit delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it ideal for medical equipment including anaesthesia carts, bedside tables, dialysis carts, medication trolleys, office furniture, cleaning carts, and various hospital applications where reliable mobility and braking control are essential.

65 mm
68 mm
40 kg
65 mm
68 mm
40 kg