Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with a tread width of 98 mm that is identical with the wheel body. The wheel features a diameter of 82 mm and a hub length of 100 mm, with an axle hole diameter of 20 mm designed to accommodate standard castor fittings. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The static load capacity reaches 1800 kg, whilst the dynamic load capacity varies depending on operational speed, delivering 720 kg at 6 km/h and 900 kg at 4 km/h. This specification makes the Duratech wheel suitable for demanding industrial and commercial castor applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 082x98-Ø20 HL100
EAN
4031582322668
S4 Materialnumber
199804410
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
900 kg
Load capacity at 6 km/h
720 kg
Load capacity Static
1800 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.58 kg
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6204ZV
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
100 mm
Tread width
98 mm
Diameter
82 mm
Body width
98 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.