Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel features a robust steel and iron body construction with a 200 mm diameter and 75 mm wide elastic tyre in black vulcanised rubber. This castor wheel delivers exceptional load performance with a static capacity of 1000 kg and dynamic capacities of 600 kg at 4 km/h or 500 kg at 6 km/h, making it ideal for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
EEZ 200x75-Ø100 DG
EAN
4031582318333
S4 Material Number
199830872
Core attributes
Type
Wheel
Load capacity at 4 km/h
600 kg
Load capacity at 6 km/h
500 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.31 kg
Product name
Elastech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Steel, iron
Tread material
Elastic tire, black, vulcanized
Axle hole diameter
100 mm
Hub length
75 mm
Tread width
75 mm
Diameter
200 mm
Body width
75 mm
Bearing
Borehole, unmachined
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.