Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent wear resistance and floor protection, whilst utilising a plain bearing system for consistent rolling performance. With an 80mm wheel diameter, the castor has an overall height of 108mm, making it suitable for various industrial applications. The unit offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UAO080P30-13 BURDEOS
EAN
4031582439922
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall height
108 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.96 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
242 mm
Offset
44.5 mm
Swivel radius
121 mm
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
30 mm
Diameter
80 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Crossselling

Swivel castor 80 mm
Alpha
3470PIR080P30-13

The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional changes under load. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision roller bearings for reliable operation. With an 80mm wheel diameter, the castor has an overall height of 108mm. Load specifications include a dynamic capacity of 70kg at speeds up to 4km/h and a static load capacity of 140kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

80 mm
Light Duty | < 150 kg
108 mm
80 mm
Light Duty | < 150 kg
108 mm