Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor with total lock features a synthetic expander, round fitting (please indicate required tube inner diameter when ordering). The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a sheet steel body with solid rubber, non-marking tread and cone ball bearing for smooth operation, measuring 150mm in diameter. The castor has an overall height of 188mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DIK150R07-21,5/24
EAN
4031582326161
S4 Material Number
990031752
Core attributes
Type
Swivel castor with total lock
Overall width
60 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
188 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.63 kg
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
24 mm
Expander fitting (Minimum)
22 mm
Stem length
24 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Dome diameter
60 mm
Swivel interference
262 mm
Offset
36 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread Material Mix
Solid rubber, non-marking
Tread width
32 mm
Diameter
150 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel Color
Blue passivated
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 125 mm
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a 125 mm diameter castor wheel constructed from sheet steel with a solid rubber, non-marking tread measuring 32 mm in width. The wheel features a cone ball bearing for smooth operation and is designed with a hub length of 36 mm and an 8 mm axle hole diameter. This wheel is engineered to support a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment. The non-marking rubber tread ensures protection of flooring surfaces whilst providing reliable traction and durability across demanding industrial and commercial environments.

125 mm
100 kg
125 mm
100 kg
Accessory
Expander
Kompl. Bef. R07/31-35 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 31 mm to 35 mm, providing a versatile solution for various castor mounting applications. This lightweight component weighs 0.14 kg, making it suitable for integration into systems where weight considerations are important. The expander's adjustable fitting range allows for secure attachment across multiple castor sizes within the specified diameter parameters, ensuring compatibility with standard castor configurations. Its compact design and minimal mass make it an efficient choice for applications requiring reliable castor adaptation without adding significant weight to the overall assembly.

Accessory
Expander
Kompl. Bef. R07/24-27 montiert

The Expander is an accessory designed to accommodate castor fittings with stem diameters ranging from 24 mm to 27 mm, providing a versatile solution for connecting castors to equipment with varying stem specifications. This lightweight component weighs 0.13 kg, making it suitable for applications where minimal additional mass is desired. The expander's adjustable fitting range allows for secure installation across multiple castor types, ensuring compatibility with standard industrial equipment whilst maintaining structural integrity and ease of assembly.

Accessory
Expander
Kompl. Bef. R07/27-30 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 27 mm to 30 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.14 kg and is engineered to ensure secure and reliable connections across the specified diameter range, making it suitable for both standard and custom castor installations. The compact design facilitates easy installation whilst maintaining structural integrity under operational conditions.

Accessory
Expander
Kompl. Bef. R07/21,5-24 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 21.5 mm to 24 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.12 kg and is engineered to facilitate secure and reliable connections between castors and mounting surfaces across the specified diameter range. The Expander's compact design and lightweight construction make it suitable for integration into castor systems where space efficiency and ease of installation are important considerations.

Skip product gallery

Matching Products

Variants
Swivel castor 150 mm
Swivel castor 150 mm
Agila
2470DIK150R07-21,5/24

The Agila swivel castor features a synthetic expander, round fitting type, with customers required to indicate the necessary tube inner diameter when ordering. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a sheet steel body with solid rubber, non-marking tread material and cone ball bearing for smooth operation, measuring 150mm in diameter. The castor has an overall height of 185mm and offers excellent load handling capabilities with a dynamic load capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This versatile castor is ideally suited for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

150 mm
185 mm
100 kg
150 mm
185 mm
100 kg