Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina stainless is a swivel castor with directional lock designed for demanding industrial applications. The castor features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, available in either reinforced or stainless steel configurations for enhanced longevity. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by a precision stainless steel ball bearing system and measures 150mm in diameter. The castor has an overall height of 190mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1440b871199854a324630da6ee,019bb808ca2f71ceba27dde73e12ee47
Article numbers
Article Number
5381UAC150P30-11
EAN
4031582364279
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
190 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product Name
Levina stainless
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Fork shape
Slim
Housing Material
Polyamide
Swivel Bearing
Two ball races, reinforced or stainless
Swivel interference
240 mm
Offset
38 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
32 mm
Diameter
150 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reliable scanning
Low residual magnetism for security scanners and magnetic resonance tomography.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Anti-twist fitting
Anti-twist protection for castors with directional lock.
Skip product gallery

Matching Products

Variants
levina_stainless
levina_stainless
Levina stainless
5380UAC150P30-11

The Levina stainless is a swivel castor designed for industrial applications requiring corrosion resistance and smooth operation. The castor features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, available in either reinforced or stainless steel configurations for enhanced longevity. The wheel assembly comprises a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by precision stainless steel ball bearings ensuring smooth rolling performance. The wheel diameter measures 150 mm, whilst the overall height of the complete castor assembly is 190 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.

150 mm
190 mm
100 kg
150 mm
190 mm
100 kg
Variants
levina_stainless
levina_stainless
Levina stainless
5387UAC150P30-11 7001/3000

The Levina stainless swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless, providing reliable swivel bearing performance. The wheel comprises a polyamide body with injected polyurethane tread material, ensuring excellent floor protection and smooth operation, whilst the precision ball bearing, stainless construction guarantees long-lasting performance. With a wheel diameter of 150 mm, the castor has an overall height of 190 mm. The load capacity specifications include a dynamic load rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for demanding applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, nursing and retirement homes, nursing carts, ultrasound equipment, ventilators, and professional cleaning carts.

150 mm
190 mm
100 kg
150 mm
190 mm
100 kg