Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa fixed castor features a medium rectangular heavy-duty plate fitting designed for robust industrial applications. The housing is constructed from iron forged, heavy material ensuring exceptional durability and strength under demanding conditions. The wheel incorporates a cast iron body with polyurethane, casted tread material, providing excellent wear resistance and floor protection, whilst the precision ball bearing system ensures smooth operation and extended service life. With a wheel diameter of 250 mm, the castor achieves an overall height of 305 mm. Load capacity specifications include dynamic ratings of 2040 kg at 4 km/h and 1700 kg at 6 km/h operating speeds, with a static load capacity of 4080 kg, making it suitable for heavy-duty material handling and industrial transport applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9688FTP250P65
EAN
4031582316322
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
2040 kg
Load capacity at 6 km/h
1700 kg
Load capacity Static
4080 kg
Overall height
305 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
18.84 kg
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular heavy-duty plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
160 mm
Plate hole width (Maximum)
120 mm
Plate length
200 mm
Plate width
160 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Tread width
80 mm
Diameter
250 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Solid construction
Solid steel plate for maximum load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Wheel 250 mm
Novatech
FTP 250x60-Ø25 HL62

The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 60mm in width, whilst the axle hole diameter is 25mm with a hub length of 62mm. Load capacity specifications include a static load rating of 2800kg, with dynamic load capacities of 1680kg at 4km/h and 1400kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.

250 mm
1680 kg
250 mm
1680 kg