-
65 mm
-
50 kg
-
68 mm
Swivel Castors with wheel brake 65 mm
Stylea, 5925UOI065P41-38x38/10 ALU SET
Swivel castor with wheel brake, housing made of Polyamide, plate fitting. Wheel centre made of Polyamide, plain bearing
-
75 mm
-
50 kg
-
77 mm
Swivel Castors with wheel brake 75 mm
Stylea, 5925UOI075P41-38x38/10 ALU SET
Swivel castor with wheel brake, housing made of Polyamide, plate fitting. Wheel centre made of Polyamide, plain bearing
-
75 mm
-
50 kg
-
77 mm
Swivel Castors with wheel brake 75 mm
Stylea, 5925UOI075P41-38x38/10 SET
Swivel castor with wheel brake, housing made of Polyamide, plate fitting. Wheel centre made of Polyamide, plain bearing
-
75 mm
-
50 kg
-
77 mm
Swivel Castors 75 mm
Stylea, 5920UJI075L51-10 DOM20 RAL9011
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing
-
150 mm
-
150 kg
-
183 mm
Swivel castor with central total lock, frame made of pressed steel, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics, stem with cam hole for profile bars. Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed Hint: TÜV Süd certified product.Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
-
200 mm
-
150 kg
-
229 mm
Swivel castor with central total lock, frame made of pressed steel, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics, stem with cam hole for profile bars. Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed Hint: TÜV Süd certified product.Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
-
100 mm
-
100 kg
-
130 mm
Swivel Castors with central
, total lock 100 mm
Integral, 1044UAP100R36-32 S35 RAL7001
Swivel castor with central, total lock and central directional lock, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
100 mm
-
100 kg
-
130 mm
Swivel Castors with central
, total lock 100 mm
Integral, 1040UAP100R05-32 RAL9002
Swivel castor, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
50 kg
-
77 mm
Swivel Castors 75 mm
Anika, 5920UAI075L51-10 DOM18
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing