Choose your location
Choose your language
100 mm
160 kg
Wheels 100 mmBasetech, POO100x36-Ø12
Wheel centre made of Polypropylene, plain bearing
125 mm
200 kg
Wheels 125 mmBasetech, POR125x40-Ø12 HL48
Wheel centre made Polypropylene, roller bearing
Wheels 100 mmBasetech, POR100x36-Ø12
50 mm
35 kg
Wheels 50 mmBasetech, POI050x20-Ø6
65 mm
120 kg
Wheels 65 mmBasetech, POO065x30-Ø12
38 mm
Wheels 38 mmBasetech, POI038x20-Ø6
75 mm
50 kg
Wheels 75 mmBasetech, POO075x25-Ø8
108 mm
Wheels 108 mmBasetech, POR108x36-Ø12
80 mm
125 kg
Wheels 80 mmBasetech, POO080x34-Ø12
Wheels 125 mmBasetech, POO125x40-Ø12
Your username or password is not correct. Please check the spelling of upper and lower case letters.