-
80 mm
-
40 kg
-
104 mm
Swivel Castors with wheel brake 80 mm
Mono, A025PJH080L51-10 RAL7035
Swivel castor with wheel brake, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
80 mm
-
70 kg
-
104 mm
Swivel Castors with wheel brake 80 mm
Mono, 5025PJH080B11-10x33 RAL9011
Swivel castor with wheel brake, housing made of Polyamide, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
80 mm
-
70 kg
-
110 mm
Swivel Castors 80 mm
Mono, 5020PJH080S70-10X15 TFR
Swivel castor, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
50 mm
-
30 kg
-
72 mm
Swivel Castors 50 mm
Mono, 5020PJO050L51-10 RAL 7035
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
100 mm
-
70 kg
-
130 mm
Swivel Castors with wheel brake 100 mm
Mono, 5025PJH100P41-42x42
Swivel castor with wheel brake, housing made of Polyamide, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
80 mm
-
70 kg
-
104 mm
Swivel Castors with wheel brake 80 mm
Mono, A025PJH080L51-10 RAL9006
Swivel castor with wheel brake, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
100 mm
-
70 kg
-
120 mm
Swivel Castors 100 mm
Mono, 5020PJH100L51-10 RAL7035
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
100 mm
-
70 kg
-
120 mm
Swivel Castors with wheel brake 100 mm
Mono, 5025PJH100L51-10 RAL9006
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
100 mm
-
70 kg
-
132 mm
Swivel Castors 100 mm
Mono, 5020PJH100P41-42X42 TFR
Swivel castor, housing made of Polyamide, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
50 mm
-
30 kg
-
72 mm
Swivel Castors 50 mm
Mono, 5020PJI050L51-10 chrome
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing