-
50 mm
-
40 kg
-
56 mm
Swivel Castors 50 mm
Lumina, A520POI050P41-38x38/8 SET
Swivel castor, housing made of Polypropylene, plate fitting. Wheel centre made of Polypropylene, plain bearing
-
50 mm
-
40 kg
-
56 mm
Swivel Castors with wheel brake 50 mm
Lumina, AA25PJI050P41-38x38/10 SET
Swivel castor with wheel brake, housing made of Polypropylene, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
40 mm
-
10 kg
-
44 mm
Swivel Castors with wheel brake 40 mm
Lumina, A525POI040L51- 8
Swivel castor with wheel brake, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, plain bearing
-
50 mm
-
40 kg
-
56 mm
Swivel Castors 50 mm
Lumina, A520PJI050L51-8 chrome
Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
50 mm
-
40 kg
-
56 mm
Swivel Castors 50 mm
Lumina, AA20POI050B10-11x20
Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, plain bearing
-
50 mm
-
40 kg
-
54 mm
Swivel Castors with intermittend brake 50 mm
Lumina, AA23PJI050B10-11x20
Swivel castor with intermittend brake, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
50 mm
-
40 kg
-
61 mm
Swivel Castors 50 mm
Lumina, A520POI050B10-11x20 DOM38
Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, plain bearing
-
50 mm
-
40 kg
-
61 mm
Swivel Castors 50 mm
Lumina, A520PJI050B10-11x20 DOM38
Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
35 mm
-
20 kg
-
39 mm
Swivel Castors 35 mm
Lumina, A520UOI035L51-8
Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
50 mm
-
40 kg
-
56 mm
Swivel Castors with wheel brake 50 mm
Lumina, AA25PJI050L51-8
Swivel castor with wheel brake, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing