-
127 mm
-
125 kg
-
159 mm
Swivel Castors 127 mm
Agila, 2670PJO5x1.25P52-95x70
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
89 mm
-
95 kg
-
117 mm
Swivel Castors with wheel brake 89 mm
Agila, 267FPJO3.5x1.25P52-95x70
Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
76 mm
-
115 kg
-
104 mm
Swivel Castors with wheel brake 76 mm
Agila, 267FPOO3x1.25P52-95x70
Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, plain bearing
-
76 mm
-
102 kg
-
104 mm
Swivel Castors with wheel brake 76 mm
Agila, 267FPAP3x1.25P52-95x70
Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: Polyurethane, precision ball bearing
-
89 mm
-
125 kg
-
117 mm
Swivel Castors with wheel brake 89 mm
Agila, 2675POO3.5x1.25P52-95x70
Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, plain bearing
-
102 mm
-
125 kg
-
131 mm
Swivel Castors with wheel brake 102 mm
Agila, 2675PAP4x1.25P52-95x70
Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: Polyurethane, precision ball bearing
-
102 mm
-
150 kg
-
131 mm
Swivel Castors with total lock 102 mm
Agila, 2677POO4x1.25P52-95x70
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, plain bearing
-
127 mm
-
150 kg
-
159 mm
Swivel Castors with wheel brake 127 mm
Agila, 2675POO5x1.25P52-95x70
Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, plain bearing
-
76 mm
-
102 kg
-
104 mm
Swivel Castors 76 mm
Agila, 2670PAP3x1.25P52-95x70
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: Polyurethane, precision ball bearing
-
89 mm
-
95 kg
-
117 mm
Swivel Castors 89 mm
Agila, 2670PJP3.5x1.25P52-95x70
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing