-
-
-
  • 127 mm

  • 150 kg

  • 159 mm

Swivel Castors with wheel brake 127 mm
Agila, 2675POO5x1.25P52-95x70

Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, plain bearing

Read more
  • 125 mm

  • 100 kg

  • 161 mm

Swivel Castors with total lock 125 mm
Levina, 5377PJP125P30-11 Freno RAL7001

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.

Read more
  • 75 mm

  • 50 kg

  • 77 mm

Swivel Castors 75 mm
Stylea, 5920UOI075L51-10 DOM20

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing

Read more
  • 125 mm

  • 100 kg

  • 161 mm

Swivel Castors with total lock 125 mm
Levina, 5377PJP125P30-11

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.

Read more
  • 50 mm

  • 100 kg

  • 50 mm

Swivel Castors with intermittend brake 50 mm
Linea, 5945UAP050L51-8 7011

Swivel castor with wheel brake, housing made of Polyamide, precision ball bearing in swivel head, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Read more
  • 100 mm

  • 120 kg

  • 118 mm

Swivel Castors with total lock 100 mm
Linea, 5947UAP100P30-11 RAL9002 KICK PEDAL RAL9011

Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Read more
  • 127 mm

  • 125 kg

  • 159 mm

Swivel Castors 127 mm
Agila, 2670PJO5x1.25P52-95x70

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Read more
  • 89 mm

  • 95 kg

  • 117 mm

Swivel Castors with wheel brake 89 mm
Agila, 267FPJO3.5x1.25P52-95x70

Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Read more
  • 76 mm

  • 115 kg

  • 104 mm

Swivel Castors with wheel brake 76 mm
Agila, 267FPOO3x1.25P52-95x70

Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, plain bearing

Read more
  • 76 mm

  • 102 kg

  • 104 mm

Swivel Castors with wheel brake 76 mm
Agila, 267FPAP3x1.25P52-95x70

Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: Polyurethane, precision ball bearing

Read more

Login


Registered customers




New customers

Registration