-
127 mm
-
150 kg
-
159 mm
Swivel Castors with wheel brake 127 mm
Agila, 2675POO5x1.25P52-95x70
Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, plain bearing
-
125 mm
-
100 kg
-
161 mm
Swivel Castors with total lock 125 mm
Levina, 5377PJP125P30-11 Freno RAL7001
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.
-
75 mm
-
50 kg
-
77 mm
Swivel Castors 75 mm
Stylea, 5920UOI075L51-10 DOM20
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
125 mm
-
100 kg
-
161 mm
Swivel Castors with total lock 125 mm
Levina, 5377PJP125P30-11
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.
-
50 mm
-
100 kg
-
50 mm
Swivel Castors with intermittend brake 50 mm
Linea, 5945UAP050L51-8 7011
Swivel castor with wheel brake, housing made of Polyamide, precision ball bearing in swivel head, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
100 mm
-
120 kg
-
118 mm
Swivel Castors with total lock 100 mm
Linea, 5947UAP100P30-11 RAL9002 KICK PEDAL RAL9011
Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
127 mm
-
125 kg
-
159 mm
Swivel Castors 127 mm
Agila, 2670PJO5x1.25P52-95x70
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
89 mm
-
95 kg
-
117 mm
Swivel Castors with wheel brake 89 mm
Agila, 267FPJO3.5x1.25P52-95x70
Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
76 mm
-
115 kg
-
104 mm
Swivel Castors with wheel brake 76 mm
Agila, 267FPOO3x1.25P52-95x70
Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, plain bearing
-
76 mm
-
102 kg
-
104 mm
Swivel Castors with wheel brake 76 mm
Agila, 267FPAP3x1.25P52-95x70
Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: Polyurethane, precision ball bearing