Accessory
stem S70-8x15/10 blue
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 50 KG |
Load capacity Static | 100 KG |
Overall height | 6 mm |
Overall weight | 0.03 KG |
Performance
Corrosion resistance |
---|
Fitting
Fitting type | Threaded stem with hexagon neck, top |
---|---|
Stem length | 15 mm |