Wheel 50 mm
Supratech
EAN:
4031582457247
Product number:
PJI050x19-Ø8 AZUL
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Supratech wheel is a 50 mm diameter castor wheel manufactured from polypropylene, featuring a thermoplastic rubber tread wit...
Details
Custom or high volume? Request a quote now.
The Supratech wheel is a 50 mm diameter castor wheel manufactured from polypropylene, featuring a thermoplastic rubber tread with a width of 19 mm that provides reliable grip and durability across various applications. The wheel incorporates a plain bearing with spacer tube for smooth rotation, with a hub length of 21.5 mm and an axle hole diameter of 6 mm, ensuring compatibility with standard castor assemblies. This wheel is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for use in roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment where reliable performance and load-bearing capability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.